1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knotted Wheel Brush for Motorized Use (Part Number)

BUR BRUSH

Knotted Wheel Brush for Motorized Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-end power series of brushes that can be used with peace of mind, even at 12,000 rpm. In the high-speed region, it demonstrates the highest level of quality for balance performance, polishing performance, and durability. The best power brush for safe and efficient work.

[Features]
· High speed rotation, excellent balance, and extremely safe. High end model.
· A 100 m/m disc grinder that suits the power tools of any manufacturer. (Hitachi, Makita, Toshiba, Kobelco, Mitsubishi, Ryobi, Mitachi, Kohsoku, etc.).
· HT Carbon Steel (High Tension Heat Treated Steel Wire) Specification
· Long product life.
· A complete balance.
· It is applicable to any power tool and can be used securely even at 12,000 RPM

Part Number
CTA-4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Hair material Nylon Wire with Abrasive Outer Diameter(mm) 102
Wire diameter(mm) 0.5 Thread Diameter M10P1.5 Maximum Number of Rotation(rpm) 20000
Wire diameter ( Wire rods / wire diameter)(mm) SUS0.5 Specifications Cable Twist Order Number (Manufacturer Order Code) 003327200
Specifications, features Since it is twisted up to the end, it can be used for more forceful brushing.