1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylox Copper Center Wheel Brush

BUR BRUSH

Nylox Copper Center Wheel Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brush wire material uses DuPont 612 nylon with excellent durability, heat resistance, chemical resistance, and corrosion resistance. Has excellent polishing power and can be used for delicate finishing work. Further, it can also be used as a wide brush by overlaying, and as a shaft attached type using a mounting arbor.

[Features]
· For straight grinder.
· Realizes excellent polishing power and delicate finishing.
· Minimal polishing residue is generated.
· Features a long product life.
· DuPont 612 nylon is used for excellent durability, moisture resistance, chemical resistance and corrosion resistance.
· It does not "sag" in work that uses water and does not cause productivity to decrease.
· A complete balance.

Part Number
CY-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Outer Diameter
(mm)
Wire diameter
(mm)
Tip width
(mm)
Count
(mm)
Wire diameter ( Wire rods / wire diameter)
(mm)
Order Number (Manufacturer Order Code)

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote Brass Plated Steel Wire751.0213120SC1.02001626300

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Hole Diameter(mm) 12.7 Maximum Number of Rotation(rpm) 10000