1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Miniature Wheel Brush 12E【5 Pieces Per Package】

BUR BRUSH

Miniature Wheel Brush 12E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sturdy Ring Structure, Uniform Straight Bristle Distribution, Diverse Materials (brown horsemane)

[Features]
· For precision finishing.
· Sturdy ring structure.
· Uniform wool distribution.
· Abundant materials.

Part Number
12E-19X2.4-P5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 999,999,999.00

BUR BRUSH 1 Pack(s)

5 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.4 Product Type Wheel Brush Outer Diameter(mm) 19
Material Brown mane hair Packaging Quantity(Pcs.) 5