(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pipe type which supports automation. U-turn type tip treatment, so it does not scratch the workpiece, and supports most small holes, from 1φ to 12φ.
[Features]
· The micro spiral brush supports automation, and saves labor significantly in post-processing treatment.
· Pipe type which supports automation.
· The tip is a U-turn type, helping prevent workpieces from becoming damaged.
· Handles holes of most small diameters, from 1φ to 12φ.
· Standardized product enables instant delivery, without waiting.
Product Type | Spiral brush |
---|
Please check the type/dimensions/specifications of the part IMS-1.0G in the Micro Spiral Brush (Nylon with Polishing Material) series.
Part Number |
---|
IMS-1.27G |
IMS-1.91G |
IMS-12.0G |
IMS-2.2G |
IMS-2.7G |
IMS-3.2G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Brush Long (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,657.45 | 1 Piece(s) | 9 Day(s) | 3 | 1.27 | 20 | 70 | ||
฿ 1,657.45 | 1 Piece(s) | 8 Day(s) | 3 | 1.91 | 20 | 70 | ||
฿ 1,444.20 | 1 Piece(s) | 3 Day(s) | 6 | 12 | 50 | 100 | ||
฿ 1,657.45 | 1 Piece(s) | 5 Day(s) | 3 | 2.2 | 25 | 70 | ||
฿ 1,789.38 | 1 Piece(s) | 5 Day(s) | 3 | 2.7 | 25 | 70 | ||
฿ 1,430.69 | 1 Piece(s) | 5 Day(s) | 3 | 3.2 | 30 | 70 |
How can we improve?
How can we improve?