1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Burrhunter for Chamfering Gauge Type (BHC-1)

BUR BRUSH

Burrhunter for Chamfering Gauge Type (BHC-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deburring/rust removal inside cylinders, O-ring/irregularity burrs, chamfering hole processing sections.

 
Part Number
BHC-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApply Hole Diameter
(φ)

฿ 1,034.61

BUR BRUSH 1 Piece(s) 5 Day(s) Up to 1

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Mini Brush Wire diameter(mm) 0.7
Brush Long(mm) 50 Overall Length(mm) 100 Material Triangle piano wire
Maximum Number of Rotation 1200R.P.M Applicable Model Hand Grinder, Desktop Drilling Machine, Drill, Dedicated Machine

Please check the type/dimensions/specifications of the part BHC-1 in the Burrhunter for Chamfering Gauge Type series.

Products with similar specification

Part Number
BHC-10
BHC-11
BHC-12
BHC-13
BHC-16
BHC-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApply Hole Diameter
(φ)

฿ 1,950.73

1 Piece(s) 8 Day(s) 9.5~10

฿ 2,147.26

1 Piece(s) 8 Day(s) 10.5~11

฿ 2,147.26

1 Piece(s) 9 Day(s) 11.5~12

฿ 2,325.65

1 Piece(s) 9 Day(s) 12.5~13

฿ 2,325.65

1 Piece(s) 8 Day(s) 15.5~16

฿ 1,034.61

1 Piece(s) 8 Day(s) Up to 2