(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brush wire material uses DuPont 612 nylon with excellent durability, heat resistance, chemical resistance, and corrosion resistance. Has excellent polishing power and can be used for delicate finishing work. Further, it can also be used as a wide brush by overlaying, and as a shaft attached type using a mounting arbor.
[Features]
· For desktop grinders (for deburring).
Part Number |
---|
CY-11/2 |
CY-21/2 |
MEBB-41SA |
MSTM-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Wire diameter (mm) | Hole Diameter (mm) | Type | Tip width (mm) | Count (mm) | Material | Maximum Number of Rotation | Order Number (Manufacturer Order Code) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | - | 38 | 0.89 | 12.7 | - | 10 | 180 | Wire Material: SC | 10000 | 002935300 | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | - | 64 | 0.55 | 15.9 | - | 13 | 320 | Wire Material: SC | 10000 | 002935600 | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 6 | 30 | 0.35 | - | Soft Type | - | - | - | - | - | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 6 | 80 | 0.35 | - | - | - | - | - | - | - |
Loading...
Product Type | Wheel Brush |
---|
How can we improve?
How can we improve?