1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Wire Wheel Brush (TLM-6)

BUR BRUSH

Crimp Wire Wheel Brush (TLM-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The brush wire uses an integral ring structure and HT carbon steel (high tension heat treated steel wire) to provide perfect balance and a long service life. Since it can be used not just as a single unit but also layered as a double-width brush, it can also be used for dedicated machines such as plane polishing machines and not just for bench grinders.

[Features]
· For desktop grinders.
· It can be used as a double-width brush either singly or in several layers.
· Long product life.
· A complete balance.
· Integral ring structure.
· HT Carbon Steel (High Tension Heat Treated Steel Wire) Specification

Part Number
TLM-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Outer Diameter
(mm)
Thickness
(mm)
Maximum Number of Rotation
(rpm)
Order Number (Manufacturer Order Code)

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote Steel152226000000607000

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Wire diameter(mm) 0.3 Hole Diameter(mm) 50.8
Wire diameter ( Wire rods / wire diameter)(mm) SW0.3