1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Wheel Brush MW【5 Pieces Per Package】

Miniature Wheel Brush MW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sturdy Ring Structure, Uniform Straight Bristle Distribution, Diverse Materials

[Features]
· For precision finishing.
· Sturdy ring structure.
· Uniform wool distribution.
· Abundant materials.

Part Number
MW-12-SUS-P5
MW-16-SUS-P5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 999,999,999.00

BUR BRUSH 1 Pack(s)

5 Pieces Per Package

Quote 19

฿ 4,550.00

BUR BRUSH 1 Pack(s)

5 Pieces Per Package

11 Day(s) 25

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Wheel Brush Wire diameter(mm) 1.02
Packaging Quantity(Pcs.) 5