(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-end power series of brushes that can be used with peace of mind, even at 12,000 rpm. In the high-speed region, it demonstrates the highest level of quality for balance performance, polishing performance, and durability. The best power brush for safe and efficient work.
[Features]
· High speed rotation, excellent balance, and extremely safe. High end model.
· A 100 m/m disc grinder that suits the power tools of any manufacturer. (Hitachi, Makita, Toshiba, Kobelco, Mitsubishi, Ryobi, Mitachi, Kohsoku, etc.).
· HT Carbon Steel (High Tension Heat Treated Steel Wire) Specification
· Long product life.
· A complete balance.
· It is applicable to any power tool and can be used securely even at 12,000 RPM
Product Type | Cup Type Brush | Outer Diameter(mm) | 70 | Wire diameter(mm) | 0.35 |
---|---|---|---|---|---|
Thread Diameter | M10P1.5 | Maximum Number of Rotation(rpm) | 14000 | Wire diameter ( Wire rods / wire diameter)(mm) | SUS0.35 |
Order Number (Manufacturer Order Code) | 001301700 |
How can we improve?
How can we improve?