(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For drills and straight grinders.
· Long product life.
· High density.
· The shaft part and brush are integrated for use with high-speed rotation.
Part Number |
---|
MEBA-20SA |
MEBA-21 |
MEBA-21A |
MEBA-21S |
MEBA-21SA |
MEBA-22 |
MEBA-22A |
MEBA-22S |
MEBA-22SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Wire diameter (mm) | Type | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 13 | 0.26 | Hard type | Stainless Steel | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 20 | 0.35 | Hard type | Steel wire | ||
฿ 1,692.00 | BUR BRUSH | 1 Piece(s) | 16 Day(s) | 20 | 0.15 | Soft Type | Steel wire | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 20 | 0.35 | Hard type | Stainless Steel | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 20 | 0.15 | Soft Type | Stainless Steel | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 25 | 0.35 | Hard type | Steel wire | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 25 | 0.15 | Soft Type | Steel wire | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | 25 | 0.35 | Hard type | Stainless Steel | ||
฿ 3,604.00 | BUR BRUSH | 1 Piece(s) | 11 Day(s) | 25 | 0.15 | Soft Type | Stainless Steel |
Loading...
Shaft Diameter(mm) | 6 | Product Type | End Brush |
---|
How can we improve?
How can we improve?