1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Levelnic DL-S3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 127,026.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A level with digital display that can be used to obtain results more quickly than bubble tube types.
[Features]
· Numerical measurement can be performed at a 0.001 mm/m resolution without data reading errors on the part of the user.
· Operates with a single touch using 0 call and 1/2 call switch to determine references, halve the display, etc.
· The digital display device can output the indicated value as an RS-232C signal.
· Screw holes (M5 x P0.8) are drilled on the bottom of the level base, allowing a special base and jig to be attached.
[Applications]
· Used for surface plates and machine tools, etc. high-precision leveling and measurement of straightness, flatness, etc.

 
Part Number
DL-S3
DL-S3V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccuracy
(mm/m)
Bottom Shape
(Flat and V-Groove)
Product Dimension
(mm)
Repeatability Specification Description Operating Temperature Range
(°C)
Repeatability
(Degree)

฿ 127,026.74

NGS LEVEL 1 Piece(s) 45 Day(s) Operating Temperature: 17-23°C ±0.85% rdg (0-±2 mm/m, 0-±0.115°)±1.0% rdg (±2-±5 mm/m, ±0.115°-±0.286°), Operating Temperature: 0-40°C ±2.6% rdg (0-±2 mm/m, 0-±0.115°), ±2.7% rdg (±2-±5 mm/m, ±0.115°-±0.286°)FlatBase dimension:L150 X W55Within ±0.005 mm/m and ±0.0003°Continuous Usage Time: Manganese Dry Battery, Approximately 10 Hours / Alkaline Dry Battery, Approximately 20 Hours0–40Within ±0.005 mm/m and ±0.0003°

฿ 140,535.03

NGS LEVEL 1 Piece(s) 45 Day(s) ±0.85%rdgV Groove--Rolling tolerance: Bubble in auxiliary bubble tube is 0.1 mm/m or less from the reference line; Tolerance of plane and V-groove: 0.05 mm/m or less; V-grove angle: 130° (available for cylindrical object of up to φ65 mm)--

Loading...

  1. 1

Basic Information

Product Model Digital Level gauge Length(mm) 172 Magnet None
Height(mm) 65 Thickness(mm) 129 Measuring range(mm/m) ±5.00
Minimum Reading(mm/m) 0.001 External Output Signal(Yes / No) Available Measuring Range(Degree) ±0.286
Minimum Reading(Degree) ±0.0001 Measurement surface overall length(mm) 150 Display(Digital / Analog) Digital
Trusco Code - Power Supply 9 V Square Battery x 1, AC Adapter (included) Mass(g) 2200