1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Base with Micromotion Adjustment

NGS MAGNET TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnet Base with Micromotion Adjustment
  • Magnet Base with Micromotion Adjustment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,194.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type of magnetic base for miniscule motion that makes it is easy to position the dial gauge and indicator.
[Features]
· Fine movement type (2 mm fine movement range) that is easy to adjust.
· Magnetic stand where magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Can be used as a measuring holding tool for dial gauges / dial indicators (lever type).

 
Part Number
SB-6B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,194.35

NGS MAGNET TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Size Small size Adsorption Force(N) 800
Stem Attachment φ6、φ8 With / Without dovetail Included Metal Fitting Mounting Screws M8 x 1.25
Base dimension (Width)(mm) 50 Base dimension (Depth)(mm) 60 Base Dimension (Height)(mm) 55
Magnetic force ON/OFF switch lever(Yes / No) Available Fine Adjustment Knob(Yes / No) Available Material Ferrite Magnet

Please check the type/dimensions/specifications of the part SB-6B in the Magnet Base with Micromotion Adjustment series.