1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Flat Bubble Level JIS A Grade

NGS LEVEL

Precision Flat Bubble Level JIS A Grade
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 44,640.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS Class A air bubble tube for measurement of leveling and microscopic inclination, machine inspection and precision measurement of leveling.
[Features]
· JIS B 7510 standard leveling instrument.
· The main unit is lapped and polished special tool steel (hardened).
· Sensitivity: 0.02 mm/m.
· Indication accuracy of main bubble tube is whole range: ±0.5 graduation or less, adjacent accuracy: 0.2 graduation or less.
· Parallelism of V-groove and bottom surface is within 0.5 graduations, flatness of bottom surface is within 0.003 mm.
[Applications]
· Uses a bubble tube for measurement of leveling and microscopic inclination, machine inspection and precision measurement of leveling.

 
Part Number
FLA-200002 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44,640.00

฿ 35,712.00

NGS LEVEL 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Product Model Level Gauge Length(mm) 200 Magnet None
Height(mm) 46 Thickness(mm) 42 External Output Signal(Yes / No) NA
Measurement surface overall length(mm) 200 Display(Digital / Analog) Analog Trusco Code -
Sensitivity(mm/m) 0.02 Specification Description Indication accuracy of main bubble tube, whole range: ±0.5 scale or less, Adjacent accuracy: 0.2 scale or less / Parallelism of V groove and bottom surface: 0.5 scale or less / Parallelism of bottom surface: 0.003 mm or less Mass(g) 2300

Please check the type/dimensions/specifications of the part FLA-200002 in the Precision Flat Bubble Level JIS A Grade series.