1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Magnetic Base, Fine Adjustment (Part Number)

NGS MAGNET TOOLS

Mini Magnetic Base, Fine Adjustment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,962.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Magnetic stand that can be directly installed in narrow places and machinery, with fine movement enabled for easy positioning.
[Features]
· Alnico magnets are used, so it is strongly resistant to high temperatures and has excellent mechanical strength.
· 90 mm long arm type capable of measuring distant positions.
· Fine movement type. (Fine movement range 0.5 mm)
[Applications]
· It can be used as a holding assembly for measuring instruments for dial indicators (lever type).

Features

●Convenient to install directly in a narrow place or machine.
●A fine adjustment type that facilitates positioning.

Specification

●Adhesion Strength(N):65
●Magnet W x D x H(mm):25 x 25 x 25
●SPQ(piece):1
●Main Column: 83mm
●Strut: 90mm
●Main Column Mounting Screw: M5 x 0.8
●Measuring Equipment Mounting: 6mm hole, with dovetail groove
Part Number
B-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,962.19

NGS MAGNET TOOLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Magnet Stand (Support Post Type) Size Small size Adsorption Force(N) 65
Stem Attachment φ6 With / Without dovetail Included Metal Fitting Mounting Screws M5×0.8
Base dimension (Width)(mm) 25 Base dimension (Depth)(mm) 25 Base Dimension (Height)(mm) 25
Magnetic force ON/OFF switch lever(Yes / No) NA Fine Adjustment Knob(Yes / No) Available Material Alnico Magnet

Please check the type/dimensions/specifications of the part B-3 in the Mini Magnetic Base, Fine Adjustment series.