1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Magnetic Base B-5

NGS MAGNET TOOLS

Mini Magnetic Base B-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,641.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Universal type mini magnetic base that can be set at all angles, using a samarium cobalt magnet with high adsorption power.
[Features]
· Magnetic stand using a samarium cobalt magnet with high adsorption power.
· Universal type which can be set at any angle.
· With a mechanical lock structure, setting and tightening is easy.
[Applications]
· Can be used as a measuring instrument holding tool for dial gauges / dial indicators (lever type).

 
Part Number
B-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,641.27

NGS MAGNET TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Size Small size Adsorption Force(N) 200
Stem Attachment φ6、φ8 With / Without dovetail Not Included Metal Fitting Mounting Screws M5×0.8
Base dimension (Width)(mm) φ35 Base dimension (Depth)(mm) φ35 Base Dimension (Height)(mm) 32
Magnetic force ON/OFF switch lever(Yes / No) NA Fine Adjustment Knob(Yes / No) NA Specification Description A dial gauge with a lug can also be installed
Material Samarium Cobalt Magnet (Sm-Co)

Please check the type/dimensions/specifications of the part B-5 in the Mini Magnetic Base B-5 series.