(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact digital angle meter that includes an absolute measurement mode that can be used for storing the home point.
[Features]
· Zero setting is possible at an arbitrary position.
· Includes an absolute measurement mode that can be used for storing the home position.
· Values can be held with a hold switch.
· With bottom magnet.
· Equipped with auto off function (after about 5 minutes).
[Applications]
· Usable even in a small space, conventionally impossible.
· Can be used as a reference for angle measurements, assembly, and machining for machinery, molds, and jig tools, etc.
Part Number |
---|
BB-180A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,317.00 | NGS ANGLE | 1 Piece(s) | Same day |
Loading...
Product Type | Digital Goniometer | Measuring Range | 0 ~ 180° | Minimum Display(°) | 0.1 |
---|---|---|---|---|---|
Measurement surface overall length(mm) | 51 | Display(Digital / Analog) | Digital | Material | Aluminum (with bottom magnet) |
Measurement Range Details | ±180.0 | Power Supply | CR2032 (Lithium Battery) for Tests, 1 Piece | Operating Temperature Range(°C) | 5~45 |
Reading accuracy(°) | ±0.2 | Repeatability | 0.1゜ |
Please check the type/dimensions/specifications of the part BB-180A in the Bevel Box BB-180A series.
How can we improve?
How can we improve?