1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Simple Round Magnet Holder

Simple Round Magnet Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ferrite magnet and yoke (iron) combination provides a magnetic holder with increased magnetic strength.
[Features]
· Combining an anisotropic ferrite magnet and yoke (iron), magnetic force is concentrated in a fixed direction.
· Can be mounted to components, etc. by making use of mounting holes on yoke. (20R, 44R)
· Since the dimensions are rough, it is not suitable for incorporating into jigs.
[Applications]
· Used for attachment to iron plate etc. and mold and jig tool attachment parts as well as retaining drawings and rulers, etc.

 
Part Number
18R
20R
24R
36R
44R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
O.D.
(mm)
H
(mm)
ID
(mm)
T
(mm)

฿ 104.77

NGS MAGNET TOOLS 1 Piece(s) 45 Day(s) 9.8φ185-0.6

฿ 170.63

NGS MAGNET TOOLS 1 Piece(s) 45 Day(s) 19φ204φ3.50.8

฿ 144.77

NGS MAGNET TOOLS 1 Piece(s) 45 Day(s) 29φ245-0.8

฿ 186.48

NGS MAGNET TOOLS 1 Piece(s) 45 Day(s) 68φ 367-1.6

฿ 165.28

MAGNET TOOLS 1 Piece(s) Same day 98φ448φ4.51.6

Loading...

  1. 1

Basic Information

Magnet Type Ferrite Magnet Product Model Magnet Tool Holder Shape Round Type
With / Without Handle Not Included With / Without Screw Hole Not Included