1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Base Mini Type

MAGNET TOOLS

Magnet Base Mini Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,795.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient magnetic base that can be directly installed in narrow places and machinery.
[Features]
· A small magnetic stand ideal for tight spaces.
· Magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).

 
Part Number
SB-25M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,795.12

MAGNET TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Size Small size Adsorption Force(N) 250
Stem Attachment φ6 With / Without dovetail Included Metal Fitting Mounting Screws M5×0.8
Base dimension (Width)(mm) 30 Base dimension (Depth)(mm) 35 Base Dimension (Height)(mm) 35
Magnetic force ON/OFF switch lever(Yes / No) Available Fine Adjustment Knob(Yes / No) NA Material Ferrite Magnet

Please check the type/dimensions/specifications of the part SB-25M in the Magnet Base Mini Type series.