1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measurement Software Flatness Software for Level NIC

NGS LEVEL

Measurement Software Flatness Software for Level NIC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63,395.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Software that can calculate flatness easily by connecting the level gauge "LevelNIC" and PC with a cable or by wireless connection.
[Features]
· Flatness measurement, which conventionally would be done used an autocollimator, can now be done easily and at a low cost using the LevelNIC.
· A guide is displayed for each operation, enabling most of the work to be done by entering numbers for easy operation.
· Can be used for both the wired and wireless type.
· Supported models: DL-S4W/DL-S2+D3/DL-S3/DL-S3C/DL-S3L/DL-m3/DL-m3LS/DL-S2W.
* There are no level model restrictions when using with key input. Can also be used with a bubble tube type.
[Applications]
· Flatness measurement, which conventionally would be done using an autocollimator, can now be easily calculated using the LevelNIC.

 
Part Number
FL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 63,395.78

NGS LEVEL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Accessories Trusco Code - Specification Description Compatible with Windows 95/98/ME/2000/XP/Vista
Mass(g) 150

Please check the type/dimensions/specifications of the part FL in the Measurement Software Flatness Software for Level NIC series.