1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Magnetic Base, Fine Adjustment, Long

NGS MAGNET TOOLS

Mini Magnetic Base, Fine Adjustment, Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,494.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fine motion type mini magnetic base that's resistant to temperature, excellent in mechanical strength and finely adjustable.
[Features]
· Magnet stand using Alnico magnets, strongly resistant to high temperature and with excellent mechanical strength.
· Two joint, long arm type with more connection joints than conventional products for more flexible movement.
· Fine movement type capable of fine adjustment via the fine adjustment screw. (Fine movement range 0.5 mm)
[Applications]
· Used as a measuring instrument holding tool for dial gauges / dial indicators (lever type).

 
Part Number
B-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,494.00

NGS MAGNET TOOLS 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Size Small size Adsorption Force(N) 85
Stem Attachment φ6 With / Without dovetail Included Metal Fitting Mounting Screws M5×0.8
Base dimension (Width)(mm) 25 Base dimension (Depth)(mm) 25 Base Dimension (Height)(mm) 30
Magnetic force ON/OFF switch lever(Yes / No) NA Fine Adjustment Knob(Yes / No) Available Material Alnico Magnet

Please check the type/dimensions/specifications of the part B-4 in the Mini Magnetic Base, Fine Adjustment, Long series.