1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Magnetic Base MB-6

NGS MAGNET TOOLS

Mini Magnetic Base MB-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,486.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Convenient magnetic stand that can be directly installed in narrow places and machinery, with fine movement enabled for easy positioning.
[Features]
· Uses samarium cobalt magnet with high adsorption power.
· Universal type which can be set at any angle.
· With a mechanical lock structure, setting and tightening is easy.
· Fine movement type. (Fine movement range 0.5 mm)
[Applications]
· Used as a measuring instrument holding tool for dial gauges / dial indicators (lever type).

 
Part Number
MB-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,486.00

NGS MAGNET TOOLS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) Size Small size Adsorption Force(N) 200
Stem Attachment φ8 With / Without dovetail Included Metal Fitting Mounting Screws M5×0.8
Base dimension (Width)(mm) φ35 Base dimension (Depth)(mm) φ35 Base Dimension (Height)(mm) 32
Magnetic force ON/OFF switch lever(Yes / No) NA Fine Adjustment Knob(Yes / No) Available Material Samarium Cobalt Magnet (Sm-Co)

Please check the type/dimensions/specifications of the part MB-6 in the Mini Magnetic Base MB-6 series.