1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taflet -S TFS (Part Number)

NCH TAP

Taflet -S TFS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips and provides stable screw accuracy.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Ideal for rolled threading of non-ferrous metals such as aluminum.

Part Number
TFS3.5M0.6X5XB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)

฿ 439.44

NCH TAP 10 Piece(s) 5 Day(s) M3.50.62PFor blind hole4845112

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Roll tap Coating Y/N NA Radial Count Radial(Quantity) 4
Quantity of units ordered(piece) 10

Please check the type/dimensions/specifications of the part TFS3.5M0.6X5XB in the Taflet -S TFS series.

Products with similar specification

Part Number
TFS2.3M0.4X4XP
TFS2.5M0.45X4XB
TFS2.5M0.45X4XP
TFS3.5M0.6X5XP
TFS3M0.5X5XB
TFS3M0.5X5XP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)

฿ 500.35

10 Piece(s) 5 Day(s) M2.30.44PFor through hole423491

฿ 500.35

10 Piece(s) 5 Day(s) M2.50.452PFor blind hole4434102

฿ 500.35

10 Piece(s) 5 Day(s) M2.50.454PFor through hole4434101

฿ 439.44

10 Piece(s) 5 Day(s) M3.50.64PFor through hole4845111

฿ 350.00

10 Piece(s) 5 Day(s) M30.52PFor blind hole4645112

฿ 439.44

10 Piece(s) 5 Day(s) M30.54PFor through hole4645111