1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locate Plate

Locate Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,918.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material is S50C, Heat treatment is hardening, Surface treatment is black oxide coating.
Helps with positioning.

 
Part Number
LPL-18
LPL-20
LPL-22
LPL-24
LPL-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible T Groove Width
(mm)
A
(mm)
B
(mm)
Cg6
(mm)
D
(mm)
Mass
(g)

฿ 4,107.70

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 18808018201400

฿ 4,236.65

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 2010010020201600

฿ 3,918.36

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2210010022201700

฿ 4,169.69

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2412012024201800

฿ 8,113.97

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 281508028-4300

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish Heat Treatment Hardening HRC50 Material S50C