1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Shank for Taflet Steel TFSTL (Part Number)

NCH TAP

Long Shank for Taflet Steel TFSTL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 590.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Ideal for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
· For standard dimensions, it is convenient when the protrusion length is insufficient.

Part Number
TFSTL10M1.25X7XBX100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
Quantity of units ordered
(piece)

฿ 1,174.11

NCH TAP 5 Piece(s) 5 Day(s) M101.251007732385

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Roll tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidizing

Please check the type/dimensions/specifications of the part TFSTL10M1.25X7XBX100 in the Long Shank for Taflet Steel TFSTL series.

Products with similar specification

Part Number
TFSTL10M1.25X7XBX120
TFSTL10M1.25X7XBX150
TFSTL10M1.5X7XBX100
TFSTL10M1.5X7XBX120
TFSTL10M1.5X7XBX150
TFSTL3M0.5X5XBX100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
Quantity of units ordered
(piece)

฿ 1,313.19

5 Piece(s) 5 Day(s) M101.251207732385

฿ 1,793.93

5 Piece(s) 5 Day(s) M101.251507732385

฿ 1,174.11

5 Piece(s) 5 Day(s) M101.51007732385

฿ 1,313.19

5 Piece(s) 5 Day(s) M101.51207732385

฿ 1,793.93

5 Piece(s) 5 Day(s) M101.51507732385

฿ 1,119.69

10 Piece(s) 5 Day(s) M30.510045181410