(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Ideal for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
· For standard dimensions, it is convenient when the protrusion length is insufficient.
Part Number |
---|
TFSTL5M0.8X6XBX150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) | Quantity of units ordered (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,411.15 | NCH TAP | 10 Piece(s) | 5 Day(s) | M5 | 0.8 | 150 | 5.5 | 6 | 22 | 1 | 4 | 10 |
Loading...
Screw Types | Meter | Chamfer threads | 2P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) | Tap Type | Roll tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Oxidizing |
Please check the type/dimensions/specifications of the part TFSTL5M0.8X6XBX150 in the Long Shank for Taflet Steel TFSTL series.
Part Number |
---|
TFSTL10M1.5X7XBX100 |
TFSTL10M1.5X7XBX120 |
TFSTL10M1.5X7XBX150 |
TFSTL6M1X7XBX100 |
TFSTL6M1X7XBX120 |
TFSTL6M1X7XBX150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) | Quantity of units ordered (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,174.11 | 5 Piece(s) | 5 Day(s) | M10 | 1.5 | 100 | 7 | 7 | 32 | 3 | 8 | 5 | ||
฿ 1,313.19 | 5 Piece(s) | 5 Day(s) | M10 | 1.5 | 120 | 7 | 7 | 32 | 3 | 8 | 5 | ||
฿ 1,793.93 | 5 Piece(s) | 5 Day(s) | M10 | 1.5 | 150 | 7 | 7 | 32 | 3 | 8 | 5 | ||
฿ 872.97 | 10 Piece(s) | 5 Day(s) | M6 | 1 | 100 | 6 | 7 | 24 | 2 | 4 | 10 | ||
฿ 920.13 | 10 Piece(s) | 5 Day(s) | M6 | 1 | 120 | 6 | 7 | 24 | 2 | 4 | 10 | ||
฿ 1,313.19 | 10 Piece(s) | 5 Day(s) | M6 | 1 | 150 | 6 | 7 | 24 | 2 | 4 | 10 |
How can we improve?
How can we improve?