(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips and provides stable screw accuracy.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Ideal for rolled threading of non-ferrous metals such as aluminum.
Part Number |
---|
TFL4M0.5X6XB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 596.23 | NCH TAP | 10 Piece(s) | 5 Day(s) | M4 | 0.5 | 2P | For blind hole | 52 | 5 | 6 | 15 | 2 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Copper (Cu) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Coating Y/N | NA | Radial Count Radial(Quantity) | 4 |
Quantity of units ordered(piece) | 10 |
Please check the type/dimensions/specifications of the part TFL4M0.5X6XB in the Taflet -L TFL series.
Part Number |
---|
TFL10M1.25X7XP |
TFL10M1.5X7XB |
TFL10M1.5X7XP |
TFL4M0.5X6XP |
TFL4M0.7X6XB |
TFL4M0.7X6XP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 944.32 | 10 Piece(s) | 5 Day(s) | M10 | 1.25 | 4P | For through hole | 75 | 7 | 7 | 32 | 5 | ||
฿ 944.32 | 10 Piece(s) | 5 Day(s) | M10 | 1.5 | 2P | For blind hole | 75 | 7 | 7 | 32 | 5 | ||
฿ 944.32 | 10 Piece(s) | 5 Day(s) | M10 | 1.5 | 4P | For through hole | 75 | 7 | 7 | 32 | 5 | ||
฿ 596.23 | 10 Piece(s) | 5 Day(s) | M4 | 0.5 | 4P | For through hole | 52 | 5 | 6 | 15 | 1 | ||
฿ 430.00 | 10 Piece(s) | 5 Day(s) | M4 | 0.7 | 2P | For blind hole | 52 | 5 | 6 | 20 | 2 | ||
฿ 546.18 | 10 Piece(s) | 5 Day(s) | M4 | 0.7 | 4P | For through hole | 52 | 5 | 6 | 20 | 1 |
How can we improve?
How can we improve?