1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Type LED Magnifier (Part Number)

NGS MICROSCOPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,427.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For inspecting and assembling precision products, etc.

 
Part Number
LS2-175A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,427.00

NGS MICROSCOPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Illuminated Magnifier with Arm Magnification(x) 2 With/Without Light With LED Light
Lens dimension(mm) φ178 Mass(g) 2500 Product Dimension(mm) (Arm Length) Lower: 435; Upper: 425; Max.: 870
Specification Description Arm type / power cord length : 1.8 m Rated Voltage(V) AC100 Rated Frequency(H​z) 50-60
Number of LED(Pieces) 84 Material Lens: Hard Glass; Body: Steel

Please check the type/dimensions/specifications of the part LS2-175A in the Arm Type LED Magnifier series.