(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material is FCD450, and heat treatment is yakizen.
Useful for bulking up large workpieces and as a clamp table.
A(mm) | 120 | B(mm) | 180 | D(mm) | 150 |
---|---|---|---|---|---|
E(mm) | 60 | F(mm) | 24 | G(mm) | 70 |
H(mm) | 25 | I(mm) | 60 | J(mm) | 50 |
K(mm) | 35 | Mass(kg) | 11 | Material | FCD450 |
Heat Treatment | Annealing | Applicable Bolt | M16 | C 0±0.02(mm) | 150 |
S | M16 | L(mm) | 138 | M(mm) | 120 |
N(mm) | 50 | O(mm) | 35 | P(mm) | 23 |
Q(mm) | 25 | R(mm) | 123 | S(mm) | M16 |
T(mm) | 17 | T(mm) | 17 |
Please check the type/dimensions/specifications of the part HBL18150 in the Height Block series.
How can we improve?
How can we improve?