1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Gun Taps GGN

G Gun Taps GGN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,074.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From general steel to difficult-to-cut materials, this coated tap allows high-speed, high-efficiency threading of through holes.
[Features]
· Adopts powdered high-speed steel with excellent wear resistance.
· Tap with TiN coating on the surface and stable service life due to high-speed and high-efficiency threading.
[Applications]
· High-speed, high-efficiency threading of through holes on materials ranging from general steel to difficult-to-cut materials, etc.

Part Number
GGN3M0.5
GGN4M0.7
GGN8M1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)

฿ 1,127.00

TAP 1 Piece(s) Same day M30.5464G511182.32

฿ 1,074.00

TAP 1 Piece(s) 17 Day(s) M40.7525G513213.052

฿ 1,557.00

TAP 1 Piece(s) Same day M81.25706.2G622--3

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Surface Treatment TiN Number of Grooves Flutes 3
Quantity of units ordered(piece) 1