1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN Mold Finish Master BNBP

CBN Mold Finish Master BNBP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,266.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·CBN ball end mill.
·Suitable for high-speed finishing of high-hardness material dies.

Part Number
BNBP20200124
BNBP20200126
BNBP20300154
BNBP20300156
BNBP20500254
BNBP20500256
BNBP20750404
BNBP20750406
BNBP21000554
BNBP21000556
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Under-head Length ℓ2
(mm)
O.D. Dc
(mm)

฿ 12,266.20

NCH END MILL 1 Piece(s) 5 Day(s) 0.20.31.241.20.4

฿ 12,358.18

NCH END MILL 1 Piece(s) 5 Day(s) 0.20.31.261.20.4

฿ 12,763.71

NCH END MILL 1 Piece(s) 5 Day(s) 0.30.41.541.50.6

฿ 12,900.92

NCH END MILL 1 Piece(s) 5 Day(s) 0.30.41.561.50.6

฿ 12,763.71

NCH END MILL 1 Piece(s) 5 Day(s) 0.50.62.542.51

฿ 12,900.92

NCH END MILL 1 Piece(s) 5 Day(s) 0.50.62.562.51

฿ 12,763.71

NCH END MILL 1 Piece(s) 5 Day(s) 0.750.94441.5

฿ 12,900.92

NCH END MILL 1 Piece(s) 5 Day(s) 0.750.94641.5

฿ 12,763.71

NCH END MILL 1 Piece(s) 5 Day(s) 11.45.545.52

฿ 12,900.92

NCH END MILL 1 Piece(s) 5 Day(s) 11.45.565.52

Loading...

  1. 1

Basic Information

Type Ball work material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of flutes(sheet) 2
Overall Length (L)(mm) 50 Machining Application Curved surface / Side / Engraving / R Groove