(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips.
· Less inconsistent screw precision.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Suitable for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
Part Number |
---|
TFST8M1X7XP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 862.69 | NCH TAP | 10 Piece(s) | 5 Day(s) | M8 | 1 | 4P | For through hole | 70 | 6.2 | 7 | 18 | 5 | 6 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) |
---|---|---|---|---|---|
Tap Type | Roll tap | Coating Y/N | NA | Quantity of units ordered(piece) | 10 |
Surface Treatment | Oxidizing |
Please check the type/dimensions/specifications of the part TFST8M1X7XP in the Taflet for Steel TFST series.
Part Number |
---|
TFST1.4M0.3X4XP |
TFST1.6M0.35X4XP |
TFST1.7M0.35X4XP |
TFST10M1.25X7XB |
TFST10M1.25X7XP |
TFST10M1.5X7XB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 672.81 | 10 Piece(s) | 5 Day(s) | M1.4 | 0.3 | 4P | For through hole | 34 | 3 | 4 | 7 | 1 | 4 | ||
฿ 649.23 | 10 Piece(s) | 5 Day(s) | M1.6 | 0.35 | 4P | For through hole | 36 | 3 | 4 | 8 | 1 | 4 | ||
฿ 601.66 | 10 Piece(s) | 5 Day(s) | M1.7 | 0.35 | 4P | For through hole | 36 | 3 | 4 | 8 | 1 | 4 | ||
฿ 820.00 | 10 Piece(s) | 5 Day(s) | M10 | 1.25 | 2P | For blind hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
฿ 998.14 | 10 Piece(s) | 5 Day(s) | M10 | 1.25 | 4P | For through hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
฿ 998.14 | 10 Piece(s) | 5 Day(s) | M10 | 1.5 | 2P | For blind hole | 75 | 7 | 7 | 19 | 5 | 8 |
How can we improve?
How can we improve?