1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taflet for Steel TFST (Part Number)

NCH TAP

Taflet for Steel TFST
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips.
· Less inconsistent screw precision.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Suitable for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.

Part Number
TFST1.6M0.35X4XP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)

฿ 649.23

NCH TAP 10 Piece(s) 5 Day(s) M1.60.354PFor through hole3634814

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Roll tap Coating Y/N NA Quantity of units ordered(piece) 10
Surface Treatment Oxidizing

Please check the type/dimensions/specifications of the part TFST1.6M0.35X4XP in the Taflet for Steel TFST series.

Products with similar specification

Part Number
TFST1.4M0.3X4XP
TFST1.7M0.35X4XP
TFST10M1.25X7XB
TFST10M1.25X7XP
TFST10M1.5X7XB
TFST10M1.5X7XP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)

฿ 672.81

10 Piece(s) 5 Day(s) M1.40.34PFor through hole3434714

฿ 601.66

10 Piece(s) 5 Day(s) M1.70.354PFor through hole3634814

฿ 820.00

10 Piece(s) 5 Day(s) M101.252PFor blind hole75771958

฿ 998.14

10 Piece(s) 5 Day(s) M101.254PFor through hole75771958

฿ 998.14

10 Piece(s) 5 Day(s) M101.52PFor blind hole75771958

฿ 998.14

10 Piece(s) 5 Day(s) M101.54PFor through hole75771958