1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Spiral Tap Long Shank GSPL

NCH TAP

G Spiral Tap Long Shank GSPL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,767.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From general steel to difficult-to-cut materials, this coated tap allows high-speed, high-efficiency threading of blind holes.
[Features]
· Adopts powdered high-speed steel with excellent wear resistance.
· Tap with TiN coating on the surface and stable service life due to high-speed and high-efficiency threading.
· Special relief prevents over-cutting due to excessive advancement of the tap.
[Applications]
· For standard dimensions, it is used when the protrusion length is insufficient.

Part Number
GSPL3M0.5X100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,767.12

NCH TAP 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M3 Pitch, Number of Threading(mm) 0.5
Chamfer threads 2.5P Tool Material Type Alloy HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N Available
Surface Treatment TiN Overall Length (L)(mm) 100 shank diameter Ds(mm) 4
Class TAP Limit G6 Thread Length l(mm) 3.5 Number of Grooves Flutes 3
Under-head Length Ln(mm) 18 Neck diameter dn(mm) 2.3 Model Type(Type) 1
Quantity of units ordered(piece) 1