(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for polishing inner surfaces due to its outer diameter that becomes larger due to centrifugal force.
· Soft touch, used for heavy duty polishing.
· Flap type with a large polishing surface for beautiful finished surface.
· Can be mounted on a shaft in a single-action.
Part Number |
---|
TOF1010 |
TOF107 |
TOF1510 |
TOF20154 |
TOF20155 |
TOF252510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Screw Hole Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 111.00 | YNS POLISHING TOOL | 10 Piece(s) | 7 Day(s) | 10 | 10 | 240 | 3 | ||
฿ 111.00 | YNS POLISHING TOOL | 10 Piece(s) | 6 Day(s) | 10 | 10 | 120 | 3 | ||
฿ 111.00 | YNS POLISHING TOOL | 10 Piece(s) | 6 Day(s) | 15 | 15 | 240 | 3 | ||
฿ 121.34 | YNS POLISHING TOOL | 10 Piece(s) | 7 Day(s) | 20 | 15 | 60 | 3 | ||
฿ 121.34 | YNS POLISHING TOOL | 10 Piece(s) | 6 Day(s) | 20 | 15 | 80 | 3 | ||
฿ 170.32 | YNS POLISHING TOOL | 10 Piece(s) | 7 Day(s) | 25 | 25 | 240 | 6 |
Loading...
Application | Polishing | Type | Flap with shaft | Packaging Quantity(Pcs.) | 10 |
---|---|---|---|---|---|
Maximum Engine Speed(min-1) | 20000 |
How can we improve?
How can we improve?