1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Electroplating Disc (Full Surface Electroplated 30 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Disc made by electrodepositing diamond particles on a thin copper sheet.
· Diamond grains protrude from the surface, providing sharp sharpness.
· Effective for polishing and finishing of glass, stone, carbide alloy, etc.

Part Number
DD-3010
DD-3012
DD-3013
DD-3015
DD-306
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 618.50

YNS POLISHING TOOL 5 Piece(s) 8 Day(s) 240

฿ 456.31

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 400

฿ 456.31

YNS POLISHING TOOL 5 Piece(s) 16 Day(s) 600

฿ 456.31

YNS POLISHING TOOL 5 Piece(s) 7 Day(s) 1000

฿ 706.28

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 100

Loading...

  1. 1

Basic Information

Type Diamond Disk Outer diameter Dimensions(mm) 30 Packaging Quantity(Sheets) 5
Explanatory Notes * 1 c/s with 1 Rubber Pad and Arbor