1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushioning Cone Holder

YNS POLISHING TOOL

Cushioning Cone Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 520.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the holder part is a sponge, the contact is soft, and prevents excessive grinding.

[Features]
· Attachment when using a cushioning cone.
· Superb elasticity with the dedicated sponge.

Part Number
CSH20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 520.18

YNS POLISHING TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Holder Outer Diameter(mm) Tip diameter ø14; Large end diameter φ20
Width(mm) 50 Shaft Diameter(mm) 6 Packaging Quantity(Pcs.) 1
Compatible Model Use for CS20A, Z series.

Please check the type/dimensions/specifications of the part CSH20 in the Cushioning Cone Holder series.