1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushioning Cone

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounted wheels easy to replace simply by placing over the cushion holder.
[Features]
· Uses alumina for general polishing.
· Uses zirconia for heavy polishing including welded-bead polishing.
[Application]
· Alumina is ideal for deburring.
· Zirconia enables easy removal of weld beads.

Part Number
CS20A7
CS20A8
CS20Z5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Abrasive material

฿ 84.03

YNS POLISHING TOOL 5 Piece(s) 9 Day(s) 120Alundum

฿ 84.03

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 150Alundum

฿ 69.80

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 80Zirconia

Loading...

  1. 1

Basic Information

Application Polishing Type Paper Packaging Quantity(Pcs.) 5
Compatible Model For CSH20