(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for blurring scratches and cleaning.
[Features]
· Polishes without causing deep scratches, making it suitable for blurring scratches and cleaning.
· Flexible and fits perfectly to curved surfaces as well.
· We also manufacture a straight type with soft contact.
· Abrasive grain-free type containing no abrasive grains can also be manufactured
Part Number |
---|
ND180M7 |
ND180M10 |
ND180M11 |
ND180M13 |
ND180S7 |
ND180S10 |
ND180S11 |
ND180S13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | Particle Size (#) | Texture | Details Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,999.62 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Aluminum[◎] | 120 | coarse | MIX (Nylon Nonwoven Fabric + Mesh Polishing Cloth) | ||
฿ 4,999.62 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 240 | Second cut | MIX (Nylon Nonwoven Fabric + Mesh Polishing Cloth) | ||
฿ 4,999.62 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Alloy Steel[◎] | 320 | Fine | MIX (Nylon Nonwoven Fabric + Mesh Polishing Cloth) | ||
฿ 4,999.62 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Alloy Steel[◎] | 600 | For finishing | MIX (Nylon Nonwoven Fabric + Mesh Polishing Cloth) | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Aluminum[◎] | 120 | coarse | S (Nylon Nonwoven Fabric) | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 240 | Second cut | S (Nylon Nonwoven Fabric) | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Alloy Steel[◎] | 320 | Fine | S (Nylon Nonwoven Fabric) | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] / Alloy Steel[◎] | 600 | For finishing | S (Nylon Nonwoven Fabric) |
Loading...
Type | Non-woven fabric disc | Outer diameter Dimensions(mm) | 180 | Inner Diameter Dimension(mm) | 22 |
---|---|---|---|---|---|
abrasive grain | Not applicable | Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 2000 |
How can we improve?
How can we improve?