1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DLC Micro Drills DLCMD

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An aluminum drill for small diameter hole drilling, which performs high speed wet and dry machining of aluminum alloys.
[Features]
· It utilizes DLC coating (diamond-like carbon) with high hardness, a low coefficient of friction and abrasion resistance.
· Melting induced adhesion is minimal due to the low friction coefficient of the DLC coating and special groove shape, also making chips less likely to clog.
· Allows non-step boring of hole depth 5D.
[Applications]
· Capable of dry machining of aluminum alloy, and non-step machining of hole depths up to 3D.

Part Number
DLCMD0.5
DLCMD0.6
DLCMD0.7
DLCMD0.8
DLCMD0.9
DLCMD1.0
DLCMD1.1
DLCMD1.2
DLCMD1.3
DLCMD1.4
DLCMD1.5
DLCMD1.6
DLCMD1.7
DLCMD1.8
DLCMD1.9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 1,212.39

NCH DRILL 1 Piece(s) 5 Day(s) 0.5644

฿ 1,236.44

NCH DRILL 1 Piece(s) 5 Day(s) 0.6744

฿ 1,236.44

NCH DRILL 1 Piece(s) 5 Day(s) 0.7944

฿ 890.00

DLC DRILL MICRO 1 Piece(s) Same day 0.81044

฿ 1,236.44

NCH DRILL 1 Piece(s) 5 Day(s) 0.91144

฿ 1,236.44

DRILL 1 Piece(s) Same day 11247

฿ 1,236.44

NCH DRILL 1 Piece(s) 6 Day(s) 1.11447

฿ 1,223.53

NCH DRILL 1 Piece(s) 5 Day(s) 1.21547

฿ 1,236.44

NCH DRILL 1 Piece(s) 5 Day(s) 1.31547

฿ 1,236.44

NCH DRILL 1 Piece(s) 5 Day(s) 1.41547

฿ 890.00

DLC DRILL MICRO 10 Piece(s) 5 Day(s) 1.51547

฿ 1,365.51

NCH DRILL 1 Piece(s) 5 Day(s) 1.61547

฿ 1,365.51

NCH DRILL 1 Piece(s) 5 Day(s) 1.71547

฿ 980.00

DLC DRILL MICRO 10 Piece(s) 5 Day(s) 1.81547

฿ 980.00

DLC DRILL MICRO 10 Piece(s) 5 Day(s) 1.91547

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type DLC With/without Oil Hole NA
shank diameter Ds(mm) 3 tip angle(Degree) 120 Units Ordered(Pcs.) 1