1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SG-FAX End Mill, Long, 4-Flute SL4SGE

SG-FAX End Mill, Long, 4-Flute SL4SGE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,815.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for side processing of wide side surfaces and deep positions.

Part Number
SL4SGE6
SL4SGE11
SL4SGE21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,815.94

NCH END MILL 1 Piece(s) 31 Day(s) 625875

฿ 2,906.46

NCH END MILL 1 Piece(s) 31 Day(s) 115512120

฿ 8,778.10

NCH END MILL 1 Piece(s) 31 Day(s) 217520165

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Alloy HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°)