1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G 2-Flute End Mill for Key Groove GLKEY

G 2-Flute End Mill for Key Groove GLKEY
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 921.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill for key groove machining.

Part Number
GLKEY6
GLKEY8
GLKEY10
GLKEY12
GLKEY16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 921.28

NCH CARBIDE BALL END MILLS 1 Piece(s) 31 Day(s) 610860

฿ 1,057.31

NCH CARBIDE BALL END MILLS 1 Piece(s) 31 Day(s) 8121060

฿ 1,181.88

NCH CARBIDE BALL END MILLS 1 Piece(s) 31 Day(s) 10141270

฿ 1,580.38

NCH CARBIDE BALL END MILLS 1 Piece(s) 31 Day(s) 12161275

฿ 2,237.09

NCH CARBIDE BALL END MILLS 1 Piece(s) 31 Day(s) 16181680

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiN
Torsion Angle (θ) Weak torsion (15 to 25˚) Outer Diameter Tolerance -0.02 -0.04