1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor V 4-Flute 4CE

Anchor V 4-Flute 4CE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose carbide end mill. Suitable for side surface machining.

Part Number
4CE2
4CE2.5
4CE3
4CE3.5
4CE4
4CE4.5
4CE5
4CE5.5
4CE6
4CE6.5
4CE7
4CE7.5
4CE8
4CE8.5
4CE9
4CE9.5
4CE10
4CE11
4CE12
4CE13
4CE14
4CE15
4CE16
4CE17
4CE18
4CE19
4CE20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)

฿ 1,375.37

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 264502

฿ 1,410.95

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 2.584502.5

฿ 1,410.95

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 386503

฿ 1,473.67

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 3.5106503.5

฿ 1,473.67

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 4116504

฿ 1,582.22

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 4.5116504.5

฿ 1,582.22

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 5136505

฿ 1,736.60

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 5.5136505.5

฿ 910.00

ANCHOR V 4 FLUTES 10 Piece(s) 5 Day(s) 6136506

฿ 1,972.99

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 6.5168636.5

฿ 1,972.99

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 7168637

฿ 2,225.67

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 7.5168637.5

฿ 2,225.67

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 8198638

฿ 2,544.08

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 8.51910708.5

฿ 2,544.08

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 91910709

฿ 2,964.41

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 9.51910709.5

฿ 2,140.00

ANCHOR V 4 FLUTES 10 Piece(s) 5 Day(s) 1022107010

฿ 3,417.90

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1122127511

฿ 3,746.56

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1226127512

฿ 4,370.11

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1326168913

฿ 4,895.97

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1426168914

฿ 6,209.41

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1526168915

฿ 7,490.28

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1632168916

฿ 8,705.43

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 17322010017

฿ 8,705.43

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 18322010018

฿ 10,445.82

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 19322010019

฿ 10,905.95

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 20382010020

Loading...

  1. 1

Basic Information

Machining Application general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 4 Type Square
Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°)