(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End mill for aluminum and copper alloys. Adopts sharp corners.
Part Number |
---|
2DLCSC1 |
2DLCSC1.5 |
2DLCSC2 |
2DLCSC2.5 |
2DLCSC3 |
2DLCSC3.5 |
2DLCSC4 |
2DLCSC4.5 |
2DLCSC5 |
2DLCSC6 |
2DLCSC7 |
2DLCSC8 |
2DLCSC9 |
2DLCSC10 |
2DLCSC11 |
2DLCSC12 |
2DLCSC16 |
2DLCSC20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | O.D. Dc (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,413.73 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 1 | 3 | 4 | 40 | 1 | ||
฿ 1,413.73 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 4 | 4 | 40 | 1.5 | ||
฿ 1,397.45 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 2 | 6 | 4 | 40 | 2 | ||
฿ 1,397.45 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 8 | 4 | 40 | 2.5 | ||
฿ 1,398.67 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 3 | 8 | 6 | 45 | 3 | ||
฿ 1,743.61 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 10 | 6 | 45 | 3.5 | ||
฿ 1,743.61 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 4 | 11 | 6 | 45 | 4 | ||
฿ 1,875.37 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 4.5 | 11 | 6 | 50 | 4.5 | ||
฿ 1,875.37 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 5 | 13 | 6 | 50 | 5 | ||
฿ 1,944.12 | NCH END MILL | 1 Piece(s) | 6 Day(s) | 6 | 13 | 6 | 50 | 6 | ||
฿ 2,312.02 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 7 | 16 | 8 | 60 | 7 | ||
฿ 2,506.19 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 60 | 8 | ||
฿ 3,181.03 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 9 | 19 | 10 | 70 | 9 | ||
฿ 3,105.65 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 70 | 10 | ||
฿ 4,077.66 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 11 | 22 | 12 | 75 | 11 | ||
฿ 4,209.12 | NCH END MILL | 1 Piece(s) | 6 Day(s) | 12 | 26 | 12 | 75 | 12 | ||
฿ 7,875.03 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 90 | 16 | ||
฿ 13,256.35 | NCH END MILL | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 100 | 20 |
Loading...
Machining Application | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | DLC | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?