1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unilon Sheet, Hard【30 Pieces Per Package】 (NSH-80L)

YNS POLISHING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for stubborn rust removal and welding scorch removal.

[Features]
· Uses extremely thick Unilon fiber with specially coated abrasive for excellent strength and durability.
· Will not fray or split during use. Provides stable and uniform polishing throughout.
· Thick, with spaces between the fibers, preventing clogging.
· It can be used with water, oil, detergent, etc.

Part Number
NSH-80L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 8,151.87

YNS POLISHING TOOL 1 Pack(s)

30 Pieces Per Package

31 Day(s) 80

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 150 Length(mm) 250 Type Unprocessed lining
For wet/dry processes Dry/Wet Types Supported Packaging Quantity(Sheets) 30