Tapered Shank Long Drill LTD

Brand :
NACHI(FUJIKOSHI)

Caution

    Product Description

    A general purpose long drill bit used over the widest range of applications.
    [Features]
    · The optimal drill bit for machining can be selected, supporting a diverse range of drill depths and an abundant range of sizes (groove length, overall length).
    [Applications]
    · Enables selection of a drill bit suitable for the drilling depth for machining.

    Tapered Shank Long Drill

    Tapered Shank Long Drill LTD: Related Image

    LTD

    Tapered Shank Long Drill LTD: Related Image

    Dimensions

    Applicable Work Material

    Low Carbon Steel
    Mild Steel
    SS400, S10C
    Up to 150HB
    Carbon Steel
    Alloy Steel
    S45C, SCM440
    Up to 225HB
    Pre-Hardened Steel
    High Alloy Steel
    SUJ, NAK
    Up to 275HB
    Heat-treated steel
    SKD, SKH
    30 to 40 HRC
    Quenched Steel
    Hardened Steels
    40 to 50 HRC
     ×
    Stainless SteelHeat-Resistant Alloy
    Ti/Ni Alloys
    Cast Iron
    FC/FCD
    Aluminum Alloy
    Copper Alloy
    Al/Cu
    SUS304SUS420
       

    ◎: Optimal, ◯: Applicable, ×: Not Applicable, No Symbol: Not Recommended

    Related Products

    LTD Long Taper Drill

    A tapered drill used widely for deep hole drilling.

    TD Tapered Drill

    Tapered drill bit for general drilling.

    "Vega-Type" Oil/Mist Cutting Fluid

    High-performance chlorine-free cutting oil.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat