(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A drill that can steplessly drill deep holes up to L/D20.
[Features]
· Adopts AG coating with excellent wear resistance to realize a longer life.
· Chip-flow is improved while maintaining rigidity thanks to its non-stepped slot shape.
[Applications]
· Ideal for deep hole machining for anything from raw materials to mold steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Series (Series) |
---|---|---|---|---|---|---|---|---|---|
฿ 503.92 | DRILL | 1 Piece(s) | Same day | 1 | 33 | 56 | 1 | ||
฿ 767.00 | DRILL | 1 Piece(s) | Same day | 1 | 60 | 100 | 2 | ||
฿ 677.94 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 1.1 | 37 | 60 | 1 | ||
฿ 795.86 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.1 | 60 | 100 | 2 | ||
฿ 677.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.2 | 41 | 65 | 1 | ||
฿ 705.36 | DRILL | 1 Piece(s) | Same day | 1.2 | 65 | 105 | 2 | ||
฿ 677.94 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.3 | 41 | 65 | 1 | ||
฿ 795.86 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.3 | 65 | 105 | 2 | ||
฿ 990.35 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 1.4 | 45 | 70 | 1 | ||
฿ 795.86 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.4 | 70 | 110 | 2 | ||
฿ 640.45 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.5 | 45 | 70 | 1 | ||
฿ 682.45 | DRILL | 1 Piece(s) | Same day | 1.5 | 70 | 110 | 2 | ||
฿ 600.00 | AG POWER REGULAR | 10 Piece(s) | 5 Day(s) | 1.6 | 50 | 76 | 1 | ||
฿ 899.87 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.6 | 75 | 115 | 2 | ||
฿ 758.37 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 1.7 | 50 | 76 | 1 | ||
฿ 899.87 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 1.7 | 75 | 115 | 2 | ||
฿ 758.37 | NCH DRILL | 1 Piece(s) | 31 Day(s) | 1.8 | 53 | 80 | 1 | ||
฿ 899.87 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 1.8 | 80 | 120 | 2 | ||
฿ 758.37 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 1.9 | 53 | 80 | 1 | ||
฿ 899.87 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 1.9 | 80 | 120 | 2 | ||
฿ 560.00 | AG POWER REGULAR | 1 Piece(s) | Same day | 2 | 56 | 85 | 1 | ||
฿ 560.00 | AG POWER REGULAR | 10 Piece(s) | 1 Day(s) | 2 | 85 | 125 | 2 | ||
฿ 838.19 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.1 | 56 | 85 | 1 | ||
฿ 1,036.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.1 | 85 | 125 | 2 | ||
฿ 670.00 | AG POWER REGULAR | 10 Piece(s) | 5 Day(s) | 2.2 | 59 | 90 | 1 | ||
฿ 1,036.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.2 | 90 | 135 | 2 | ||
฿ 838.19 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 2.3 | 59 | 90 | 1 | ||
฿ 1,036.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.3 | 90 | 135 | 2 | ||
฿ 898.89 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 2.4 | 62 | 95 | 1 | ||
฿ 1,036.53 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.4 | 95 | 140 | 2 | ||
฿ 640.00 | AG POWER REGULAR | 1 Piece(s) | Same day | 2.5 | 62 | 95 | 1 | ||
฿ 1,316.07 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 2.5 | 95 | 140 | 2 | ||
฿ 670.00 | AG POWER REGULAR | 1 Piece(s) | Same day | 2.6 | 62 | 95 | 1 | ||
฿ 1,036.69 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.6 | 95 | 140 | 2 | ||
฿ 951.87 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.7 | 66 | 100 | 1 | ||
฿ 1,149.92 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.7 | 100 | 150 | 2 | ||
฿ 951.87 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.8 | 66 | 100 | 1 | ||
฿ 1,150.08 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.8 | 100 | 150 | 2 | ||
฿ 951.87 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.9 | 66 | 100 | 1 | ||
฿ 1,150.23 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 2.9 | 100 | 150 | 2 | ||
฿ 806.67 | DRILL | 1 Piece(s) | Same day | 3 | 66 | 100 | 1 | ||
฿ 890.00 | AG POWER REGULAR | 1 Piece(s) | 9 Day(s) | 3 | 100 | 150 | 2 | ||
฿ 1,220.00 | AG POWER REGULAR | 10 Piece(s) | 5 Day(s) | 3 | 130 | 190 | 3 | ||
฿ 1,074.33 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 3.1 | 69 | 106 | 1 | ||
฿ 1,320.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.1 | 105 | 155 | 2 | ||
฿ 1,423.79 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.2 | 69 | 106 | 1 | ||
฿ 1,320.77 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.2 | 105 | 155 | 2 | ||
฿ 1,154.99 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 3.3 | 69 | 106 | 1 | ||
฿ 1,427.35 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 3.3 | 105 | 155 | 2 | ||
฿ 1,074.80 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 3.4 | 73 | 112 | 1 | ||
฿ 1,165.50 | DRILL | 1 Piece(s) | Same day | 3.4 | 115 | 165 | 2 | ||
฿ 909.00 | DRILL | 1 Piece(s) | Same day | 3.5 | 73 | 112 | 1 | ||
฿ 1,245.96 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.5 | 115 | 165 | 2 | ||
฿ 1,713.72 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.5 | 145 | 210 | 3 | ||
฿ 1,184.47 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.6 | 73 | 112 | 1 | ||
฿ 1,321.70 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.6 | 115 | 165 | 2 | ||
฿ 1,075.11 | NCH DRILL | 1 Piece(s) | 6 Day(s) | 3.7 | 73 | 112 | 1 | ||
฿ 1,322.01 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.7 | 115 | 165 | 2 | ||
฿ 1,217.07 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.8 | 78 | 119 | 1 | ||
฿ 1,501.47 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.8 | 120 | 175 | 2 | ||
฿ 1,217.23 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.9 | 78 | 119 | 1 | ||
฿ 1,501.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 3.9 | 120 | 175 | 2 | ||
฿ 1,019.00 | DRILL | 1 Piece(s) | Same day | 4 | 78 | 119 | 1 | ||
฿ 1,803.37 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 4 | 120 | 175 | 2 | ||
฿ 1,705.00 | DRILL | 1 Piece(s) | Same day | 4 | 150 | 220 | 3 | ||
฿ 1,073.98 | DRILL | 1 Piece(s) | Same day | 4.1 | 78 | 119 | 1 | ||
฿ 1,502.09 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.1 | 120 | 175 | 2 | ||
฿ 1,217.69 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 4.2 | 78 | 119 | 1 | ||
฿ 1,629.07 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 4.2 | 120 | 175 | 2 | ||
฿ 1,364.50 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.3 | 82 | 126 | 1 | ||
฿ 2,099.10 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.3 | 125 | 185 | 2 | ||
฿ 1,474.60 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 4.4 | 82 | 126 | 1 | ||
฿ 1,692.00 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.4 | 125 | 185 | 2 | ||
฿ 1,405.50 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 4.5 | 82 | 126 | 1 | ||
฿ 2,009.15 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 4.5 | 125 | 185 | 2 | ||
฿ 2,156.61 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 160 | 235 | 3 | ||
฿ 1,364.96 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 82 | 126 | 1 | ||
฿ 1,692.62 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 125 | 185 | 2 | ||
฿ 1,738.84 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 4.7 | 82 | 126 | 1 | ||
฿ 1,692.93 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.7 | 125 | 185 | 2 | ||
฿ 1,545.33 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.8 | 87 | 132 | 1 | ||
฿ 1,925.15 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.8 | 135 | 195 | 2 | ||
฿ 1,545.49 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.9 | 87 | 132 | 1 | ||
฿ 1,925.46 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 4.9 | 135 | 195 | 2 | ||
฿ 1,297.00 | DRILL | 1 Piece(s) | Same day | 5 | 87 | 132 | 1 | ||
฿ 1,624.59 | DRILL | 1 Piece(s) | 9 Day(s) | 5 | 135 | 195 | 2 | ||
฿ 1,880.00 | AG POWER REGULAR | 10 Piece(s) | 5 Day(s) | 5 | 170 | 245 | 3 | ||
฿ 1,545.95 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 5.1 | 87 | 132 | 1 | ||
฿ 1,926.23 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 5.1 | 135 | 195 | 2 | ||
฿ 1,935.99 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 5.2 | 87 | 132 | 1 |
Loading...
work material | general steel / Quenched and tempered steel / Cast Iron | Tool Material Type | Cobalt HSS | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | Coating Details | AG Coating (AlCr-Based) | tip angle(Degree) | 118 |
How can we improve?
How can we improve?