1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Long SLHV

Heavy Long SLHV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of roughing of materials from steel to stainless steel and aluminum. Suitable for medium finishing.

Part Number
SL4HV16
SL6HV28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 2,460.00

HSS-CO LONG END MILL (HEAVY) 10 Piece(s) 5 Day(s) 1665416120

฿ 8,039.73

NCH END MILL 1 Piece(s) 31 Day(s) 2890625160

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)