1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roughing End Mill Medium MRE

Roughing End Mill Medium MRE
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,316.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of roughing of materials from steel to stainless steel and aluminum. The notches have a large pitch.

Part Number
MRE8
MRE12
MRE50SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,316.00

ROUGHING END MILL 10 Piece(s) 5 Day(s) 82541075

฿ 3,076.00

ROUGHING END MILL 10 Piece(s) 5 Day(s) 124041290

฿ 18,735.00

฿ 17,485.38

ROUGHING END MILL 1 Piece(s) 5 Day(s) 50120642205

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)