1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SG-FAX Roughing End Mill Short SGFRE

SG-FAX Roughing End Mill Short SGFRE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,641.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

Part Number
SGFRE6
SGFRE16
SGFRE25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)

฿ 2,641.58

NCH END MILL 1 Piece(s) 31 Day(s) 6113680--

฿ 5,321.52

NCH END MILL 1 Piece(s) 31 Day(s) 16324161254814.3

฿ 10,612.27

NCH END MILL 1 Piece(s) 31 Day(s) 25455251607523

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)