1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Mini Square End Mill with 2 Flutes 2MNE

Carbide Mini Square End Mill with 2 Flutes 2MNE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide solid type small diameter end mill. Suitable for grooving precision molds and precision components.

Part Number
2MNE0.1
2MNE0.2
2MNE0.3
2MNE0.4
2MNE0.5
2MNE0.6
2MNE0.7
2MNE0.8
2MNE0.9
2MNE0.15
2MNE0.25
2MNE0.35
2MNE0.45
2MNE0.55
2MNE0.65
2MNE0.75
2MNE0.85
2MNE0.95
2MNE1
2MNE1.1
2MNE1.2
2MNE1.3
2MNE1.4
2MNE1.5
2MNE1.6
2MNE1.7
2MNE1.8
2MNE1.9
2MNE2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
O.D. Dc
(mm)

฿ 3,680.23

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.10.230.1

฿ 2,655.64

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.20.430.2

฿ 1,860.82

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.3130.3

฿ 1,860.82

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.4130.4

฿ 1,350.00

CARBIDE SQ END MILL 2 FLUTES 10 Piece(s) 5 Day(s) 0.5130.5

฿ 1,732.98

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.6230.6

฿ 1,637.69

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.7230.7

฿ 1,220.00

CARBIDE SQ END MILL 2 FLUTES 10 Piece(s) 5 Day(s) 0.82.530.8

฿ 1,561.71

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.92.530.9

฿ 3,171.25

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.150.330.15

฿ 2,379.44

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.250.530.25

฿ 2,035.11

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.35130.35

฿ 2,035.11

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.45130.45

฿ 1,913.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.55130.55

฿ 1,913.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.65230.65

฿ 1,798.71

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.75230.75

฿ 1,798.71

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.852.530.85

฿ 1,710.06

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 0.952.530.95

฿ 1,460.40

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1341

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.1341.1

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.2341.2

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.3341.3

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.4341.4

฿ 1,460.40

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.5541.5

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.6541.6

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.7541.7

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.8541.8

฿ 1,591.27

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 1.9541.9

฿ 1,460.40

NCH CARBIDE BALL END MILLS 1 Piece(s) 5 Day(s) 2642

Loading...

  1. 1

Basic Information

Machining Application Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2 Type Square
Overall Length (L)(mm) 40 Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape Sharp Edge